SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Q2150B | US2:Q2150B
Product
Siemens Low Voltage Residential Circuit Breakers Main Breakers - Type QPP/MPP Breakers are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QPP Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120/240V Amperage Rating: 150A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 2P
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) Q2150B | US2:Q2150B
Product Description Siemens Low Voltage Residential Circuit Breakers Main Breakers - Type QPP/MPP Breakers are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QPP Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120/240V Amperage Rating: 150A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 2P
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V3R
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 34 Day/Days
Net Weight (lb) 2.072 lb
Packaging Dimension 3.937 x 4.724 x 2.756
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643148710
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 5200
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
Frequently bought together:
B220 | US2:B220
BREAKER 20A 2P 120/240V 10K BL10 KAIC SIEMENS
Q230 | US2:Q230
BREAKER 30A 2P 120/240V 10K QP
B130 | US2:B130
Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounting 240V Circuit Breakers - Type BL, 1-Pole, 120VAC are Circuit Protection Molded Case Circuit Breakers. Type: BL Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120V Amperage Rating: 30A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 1P
B2100 | US2:B2100
BREAKER 100A 2P 120/240V 10K BL10 KAIC
B230 | US2:B230
Siemens Low Voltage Molded Case Circuit Breakers Panelboard Mounting 240V Circuit Breakers - Type BL, 2-Pole, 120/240VAC are Circuit Protection Molded Case Circuit Breakers. Type: BL Application: Electrical Distribution Standard: UL 489 Voltage Rating: 120/240V Amperage Rating: 30A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 2P
;