SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
QPJ3150 | US2:QPJ3150
Product
Siemens Low Voltage Residential Circuit Breakers Main Breakers - Load Center Main Breakers are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QPJ Application: Electrical Distribution Standard: UL 489 Voltage Rating: 240V Amperage Rating: 150A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 3P
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) QPJ3150 | US2:QPJ3150
Product Description Siemens Low Voltage Residential Circuit Breakers Main Breakers - Load Center Main Breakers are Circuit Protection Load Center Mains, Feeders, and Miniature Circuit Breakers. Type: QPJ Application: Electrical Distribution Standard: UL 489 Voltage Rating: 240V Amperage Rating: 150A Trip Range: Thermal Magnetic Interrupt Rating: 10 AIC Number Of Poles: 3P
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V3V
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 81 Day/Days
Net Weight (lb) 3.263 lb
Packaging Dimension 3.543 x 7.874 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643264960
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10.1
Product Group 5200
Group Code P320
Country of origin Dominican Republic
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
IDEA 4 4813
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
Frequently bought together:
EC38595 | US2:EC38595
Siemens Low Voltage Talon Accessories - Talon Hubs are Residential Enclosures Single-Family Metering. Interchangeable hubs (RX conduit hubs) Closure plate
ECHS125 | US2:ECHS125
Siemens Low Voltage Residential Specialty Load Centers: Hubs. HS Type size 1-1/4 IN.
ECHS200 | US2:ECHS200
Siemens Low Voltage Residential Specialty Load Centers: Hubs. HS Type size 2 IN.
ECJS | US2:ECJS
Siemens Low Voltage Talon Accessories - Talon Hubs are Residential Enclosures Single-Family Metering. Type: ACCESSORIES Special Features: JUMPER ASSEMBLY Application: ACCESSORIES Standard: UL Amperage Rating: 200A Mounting: SURFACE MOUNTING Operating Temperature: AVERAGE AMBIENT
ECLX073M | US2:ECLX073M
Siemens Low Voltage Residential Specialty Load Centers: Miscellaneous Grounding bars (Al/Cu). Large connectors rated for (one connectors rated for (one 5-3/4 IN. Connectors: 14 small and 5 large.
;