Circuit Breaker SENTRON Type SLD SLD6A600LSIG Certification acc. UL489 3 Pole Rated current lN=600A NEMA rating 25 kA @ 600V NEMA rating 35KA @ 480V 80% Rated electronic trip unit, LSIG
Article Number (Market Facing Number) |
SLD6A600LSIG | US2:SLD6A600LSIG |
Product Description |
Circuit Breaker SENTRON Type SLD SLD6A600LSIG Certification acc. UL489 3 Pole Rated current lN=600A NEMA rating 25 kA @ 600V NEMA rating 35KA @ 480V 80% Rated electronic trip unit, LSIG
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
ND7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
19 Day/Days |
Net Weight (lb) |
20.000 lb |
Packaging Dimension |
8.00 x 5.00 x 11.00 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766394102 |
Commodity Code |
8536200020 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
3741 |
Group Code |
P360 |
Country of origin |
Mexico |
Compliance with the substance restrictions according to RoHS directive |
Since: 06/20/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
Please follow the below links to get further information about the product:
|
|
|