09/23/2023 1:07:58 PM
Product Catalog
  • Product Catalog
Minimize
SLEC320250IGED2 | US2:SLEC320250IGED2
Product
Image similar
Siemens Sentron Bus Plug 3-PH 3W (15-125A) type circuit breaker enclosure. Breaker rating 240V (025A). Meets IP40 Rating. Special features: isolated ground, ED2 breaker frame.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) SLEC320250IGED2 | US2:SLEC320250IGED2
Product Description Siemens Sentron Bus Plug 3-PH 3W (15-125A) type circuit breaker enclosure. Breaker rating 240V (025A). Meets IP40 Rating. Special features: isolated ground, ED2 breaker frame.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group VGL
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 50 Day/Days
Net Weight (lb) 32.077 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643372993
Commodity Code 8538908020
LKZ_FDB/ CatalogID LV10.1
Product Group 5264
Group Code P380
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-14-27-92
eClass 6 27-14-92-18
eClass 7.1 27-14-92-18
eClass 8 27-14-92-18
eClass 9 27-14-27-11
eClass 9.1 27-14-27-11
ETIM 7 EC002271
ETIM 8 EC002271
IDEA 4 5435
UNSPSC 15 39-13-17-02
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;