10/25/2024 7:57:11 PM
Product Catalog
  • Product Catalog
Minimize
W0204ML1060 | US2:W0204ML1060
Product
Siemens Low Voltage Residential Specialty Load Centers: Small Circuit (2-10) OUTDOOR EQ LC 2S 4C ML 60A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) W0204ML1060 | US2:W0204ML1060
Product Description Siemens Low Voltage Residential Specialty Load Centers: Small Circuit (2-10) OUTDOOR EQ LC 2S 4C ML 60A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V0N
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 4.542 lb
Packaging Dimension 8.661 x 23.622 x 6.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643123748
Commodity Code 8537109070
LKZ_FDB/ CatalogID LV10.1
Product Group 5198
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-13-92
eClass 1400 27-37-13-92
eClass 600 27-37-92-01
eClass 710 27-37-92-01
eClass 800 27-37-92-01
eClass 900 27-37-92-01
eClass 910 27-37-92-01
ETIM 700 EC002498
ETIM 800 EC002498
ETIM 900 EC002498
IDEA 400 5913
UNSPSC 1500 40-10-18-30
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;