SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
WB3800B | US2:WB3800B
Product
Image similar
SIEMENS LOW VOLTAGE POWER MOD WB NARROW (SKINNY) CIRCUIT BREAKER MAIN.800A MODULE FOR 3-PHASE 4-WIRE 240V SYSTEMS. INTERRUPT (65KAIC AT 240V).SPECIAL FEATURES: BOTTOM FEED, NEMA TYPE 3R ENCLOSURE. FACTORY INSTALLEDLINE SIDE LUGS (LK33500) WIRE RANGE: 1/0AWG - 500KCMIL (CU/AL). 800A3-POLE MXD6 FRAME BREAKER (MXD63B800) INSTALLED.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) WB3800B | US2:WB3800B
Product Description SIEMENS LOW VOLTAGE POWER MOD WB NARROW (SKINNY) CIRCUIT BREAKER MAIN.800A MODULE FOR 3-PHASE 4-WIRE 240V SYSTEMS. INTERRUPT (65KAIC AT 240V).SPECIAL FEATURES: BOTTOM FEED, NEMA TYPE 3R ENCLOSURE. FACTORY INSTALLEDLINE SIDE LUGS (LK33500) WIRE RANGE: 1/0AWG - 500KCMIL (CU/AL). 800A3-POLE MXD6 FRAME BREAKER (MXD63B800) INSTALLED.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V5A
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 81 Day/Days
Net Weight (lb) 232.477 lb
Packaging Dimension 11.024 x 12.992 x 58.661
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766570223
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5188
Group Code P320
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-24-90
eClass 14 27-14-24-90
eClass 6 27-14-24-90
eClass 7.1 27-14-24-90
eClass 8 27-14-24-90
eClass 9 27-14-24-90
eClass 9.1 27-14-24-90
UNSPSC 15 39-12-11-03
|
Buy product
Quantity 1 Piece
;