SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
WN2060U | US2:WN2060U
Product
Siemens Low Voltage Residential Load Centers AC Disconnects - Siemens Pull Out ACD Non Fused Steel are Residential Enclosures AC Disconnects. Type: AC DISCONNECT Application: DISCONNECTING DEDICATED LOADS Standard: UL Voltage Rating: 240V Amperage Rating: 60A Interrupt Rating: 10K Enclosure: NEMA 3R Mounting: SURFACE MOUNTING Size: 9.000X12.200X17.900
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) WN2060U | US2:WN2060U
Product Description Siemens Low Voltage Residential Load Centers AC Disconnects - Siemens Pull Out ACD Non Fused Steel are Residential Enclosures AC Disconnects. Type: AC DISCONNECT Application: DISCONNECTING DEDICATED LOADS Standard: UL Voltage Rating: 240V Amperage Rating: 60A Interrupt Rating: 10K Enclosure: NEMA 3R Mounting: SURFACE MOUNTING Size: 9.000X12.200X17.900
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V26
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (lb) 2.513 lb
Packaging Dimension 4.724 x 6.693 x 2.756
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643356450
Commodity Code 8537109050
LKZ_FDB/ CatalogID LV10.1
Product Group 5199
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 5290
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;