05/15/2024 12:31:15 AM
Product Catalog
  • Product Catalog
Minimize
ECSBPK10 | US2:ECSBPK10
Product
Siemens Low Voltage Residential Generators Standby Power (Generators)-Generators: Accessories are Residential Enclosures Standby Power (Generators).Sub Brand: Standby Power Systems Type: Manual Transfer Interlock Kit Application: For use on Plug On Neutral Load Centers 150 amp and higher to connect the main breaker to a 2-pole circuit breaker.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ECSBPK10 | US2:ECSBPK10
Product Description Siemens Low Voltage Residential Generators Standby Power (Generators)-Generators: Accessories are Residential Enclosures Standby Power (Generators).Sub Brand: Standby Power Systems Type: Manual Transfer Interlock Kit Application: For use on Plug On Neutral Load Centers 150 amp and higher to connect the main breaker to a 2-pole circuit breaker.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group V14
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 0.353 lb
Packaging Dimension 7.48 x 16.535 x 6.299
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766958359
Commodity Code 8538908060
LKZ_FDB/ CatalogID LV10.1
Product Group 5189
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-25-92
eClass 14 27-14-25-92
eClass 6 27-14-92-09
eClass 7.1 27-14-92-09
eClass 8 27-14-92-09
eClass 9 27-14-27-07
eClass 9.1 27-14-27-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;