RUGGEDCOM RSL910 is a 10 port, industrially hardened, fully managed Ethernet switch with 128-bit encryption supporting 2 VDSL2 ports, 2 Gigabit Ethernet SFP ports and 6 Fast Ethernet RJ45 ports. The VDSL2 ports allow LAN segments up to 3 km over telephone grade cable at up to 85 Mbps.
Notas
La configuración de producto está incompleta. Verifíquela, por favor
Número de artículo (número de mercado) |
6GK6491-0LB..-.... |
Descripción de producto |
RUGGEDCOM RSL910 is a 10 port, industrially hardened, fully managed Ethernet switch with 128-bit encryption supporting 2 VDSL2 ports, 2 Gigabit Ethernet SFP ports and 6 Fast Ethernet RJ45 ports. The VDSL2 ports allow LAN segments up to 3 km over telephone grade cable at up to 85 Mbps.
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
39F / 5R6 |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : 5A002ENCA3 |
Hora de entrega |
70 Día/Días |
Peso neto (kg) |
1,100 Kg |
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
85176200 |
LKZ_FDB/ CatalogID |
IK |
Grupo de productos |
2473 |
Group Code |
R321 |
País de origen |
Canada |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 05/01/15 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Versión
|
Clasificación
|
eClass |
6 |
19-17-01-03 |
eClass |
7.1 |
19-17-01-03 |
eClass |
8 |
19-17-01-03 |
eClass |
9 |
19-17-01-03 |
eClass |
9.1 |
19-17-01-03 |
ETIM |
5 |
EC001478 |
ETIM |
6 |
EC001478 |
ETIM |
7 |
EC001478 |
ETIM |
8 |
EC001478 |
UNSPSC |
15 |
43-22-26-09 |
|
|
|
|