SIMOTICS S-1FG1 geared motor Bevel gearbox B29 Motor type CT 600V AH48 Mmax=10.5 Absolute encoder single-turn Encoder AS20DQI with Drive-CLiQ Enclosure fl.; transmission i=11.46 N1max=4500 rpm, N2max=393 rpm M2max=114Nm; D23: Installation position M3-B E10: Rotation Y axis 50° G23: Sealing longer service life K07: Oil CLP ISO PG VG220 N23: Standard holding brake Q91: Connector position on right Y84: Rating plate customer specifications G97: Final stage glued on W90: Hollow shaft d=25 mm with shrink disk Customer-specific motor according to SMR-87-2017, Po(*)
Notes
Please enter text for every Y option (using the Configurator).
Article Number (Market Facing Number) |
1FG1501-8QD23-2HM1-Z D23+E10+G23+G97+K07+N23+Q91+W90+Y84 |
Product Description |
SIMOTICS S-1FG1 geared motor Bevel gearbox B29 Motor type CT 600V AH48 Mmax=10.5 Absolute encoder single-turn Encoder AS20DQI with Drive-CLiQ Enclosure fl.; transmission i=11.46 N1max=4500 rpm, N2max=393 rpm M2max=114Nm; D23: Installation position M3-B E10: Rotation Y axis 50° G23: Sealing longer service life K07: Oil CLP ISO PG VG220 N23: Standard holding brake Q91: Connector position on right Y84: Rating plate customer specifications G97: Final stage glued on W90: Hollow shaft d=25 mm with shrink disk Customer-specific motor according to SMR-87-2017, Po(*)
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Please enter text for every Y option (using the Configurator).
|
Headquarter Price Group |
769 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
12,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125128323 |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
D41 |
Product Group |
5685 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 17-09-18 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|