SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B39 motor type CT 600V AH63 Mmax=35.0 Nm Pn=2.10 kW hollow shaft H40 Encoderless Plug-on version transmission ratio: 31.11 N1max=4500 rpm N2max=145rpm, M2max = 250 Nm Mounting position M1-A Oil CLP PG VG220 seal Longer service life customer specifications on rating plate (max. 20 characters)
Notes
Please enter text for every Y option (using the Configurator).
Article Number (Market Facing Number) |
1FG1502-7WE33-2DT1-Z D11+G23+K07+Y84 |
Product Description |
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B39 motor type CT 600V AH63 Mmax=35.0 Nm Pn=2.10 kW hollow shaft H40 Encoderless Plug-on version transmission ratio: 31.11 N1max=4500 rpm N2max=145rpm, M2max = 250 Nm Mounting position M1-A Oil CLP PG VG220 seal Longer service life customer specifications on rating plate (max. 20 characters)
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Please enter text for every Y option (using the Configurator).
|
Headquarter Price Group |
769 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
21,872 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
D41 |
Product Group |
5685 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 17-09-18 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-09 |
|
|
|
|