SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FG1503-9ZE34-9HC2-Z D22+G23+H3A+J2R+K07+N2A+N36+N50+P20+P90+Q92+X01+Y84
Product
Image similar
SIMOTICS S-1FG1 geared motor Bevel gearbox B49 motor type CT 600V AH63 Mmax=35; Enclosure flange, Transmission ratio: 59.28 N1max=4500 rpm; N2max = 76 rpm, M2max=465 Nm; D22=Mounting position M2-BG23=Seal long. long-life H3A=Hollow shaft HS40 J2R=Special res. 2-pole w. M23 w/o PT, K07=Syn. oil LP ISO PG VG220; N36=Special SL brake AH63 12 Nm; N50=Power connector 8- pole with PT1000;N2A=DC-link voltage 339 V for 1FK7-CT P20=Customer extra rating plate N506650 Q92=Connector position at the bottom P90=Bulk packaging Q92=Connector position at the bottom X01=R(*)
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FG1503-9ZE34-9HC2-Z D22+G23+H3A+J2R+K07+N2A+N36+N50+P20+P90+Q92+X01+Y84
Product Description SIMOTICS S-1FG1 geared motor Bevel gearbox B49 motor type CT 600V AH63 Mmax=35; Enclosure flange, Transmission ratio: 59.28 N1max=4500 rpm; N2max = 76 rpm, M2max=465 Nm; D22=Mounting position M2-BG23=Seal long. long-life H3A=Hollow shaft HS40 J2R=Special res. 2-pole w. M23 w/o PT, K07=Syn. oil LP ISO PG VG220; N36=Special SL brake AH63 12 Nm; N50=Power connector 8- pole with PT1000;N2A=DC-link voltage 339 V for 1FK7-CT P20=Customer extra rating plate N506650 Q92=Connector position at the bottom P90=Bulk packaging Q92=Connector position at the bottom X01=R(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Headquarter Price Group 769
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 31,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015220
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 17-09-18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;