When you view one of our Web sites, we may store some data on your computer in the form of a "cookie" to automatically recognize your PC next time you visit. Cookies can help us in many ways, for example, by allowing us to tailor a Web site to better match your interests or to store your password to save you having to re-enter it each time. If you do not wish to receive cookies, please configure your Internet browser to erase all cookies from your computer's hard drive, block all cookies or to receive a warning before a cookie is stored. Cookies Hide Information
20-07-07 7:45:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1HQ5500-5AA..-2YV5
Product
Image similar
DC motor, IP54 Air/air cooler set up Force-ventilated, compensated Armature control up to 10rpm M=constant 354kW, 753rpm, 810V, 615A
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:Request via AGT/CIGO/DCMotorofferHBGPD.de@siemens.com
List Price Show prices
lblCustomerPrice Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1HQ5500-5AA..-2YV5
Product Description DC motor, IP54 Air/air cooler set up Force-ventilated, compensated Armature control up to 10rpm M=constant 354kW, 753rpm, 810V, 615A
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:Request via AGT/CIGO/DCMotorofferHBGPD.de@siemens.com
Price data
Headquarter Price Group 3M2
List Price Show prices
lblCustomerPrice Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 4650,000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85013400
LKZ_FDB/ CatalogID DA12-4
Product Group 2674
Country of origin Germany
RoHS Conformity Date Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|
This product has to be configured before it can be ordered.