When you view one of our Web sites, we may store some data on your computer in the form of a "cookie" to automatically recognize your PC next time you visit. Cookies can help us in many ways, for example, by allowing us to tailor a Web site to better match your interests or to store your password to save you having to re-enter it each time. If you do not wish to receive cookies, please configure your Internet browser to erase all cookies from your computer's hard drive, block all cookies or to receive a warning before a cookie is stored. Cookies Hide Information
20-07-10 10:45:26 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
FDU:70000004067137
Product
Image similar
LES225SD4EX S6-2B RLR 380/660V5
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FDU:70000004067137
Product Description LES225SD4EX S6-2B RLR 380/660V5
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 3S4
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 34 Day/Days
Net Weight (kg) 280,000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015290
LKZ_FDB/ CatalogID MD50.1-NL
Product Group 3565
Country of origin Czech Republic
RoHS Conformity Date Since: 19-07-21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
|