20.10.21 17:07:00
Catalogo prodotti
  • Catalogo prodotti
  • eCl@ss5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Ridurre
ZMA:200221660
Product
Immagini ulteriori
SCHULER_MB-630T_A/180177
Prezzo di listino Mostra Prezzi
Prezzo unitario / Nuovo prezzo unitario Mostra Prezzi
Service & Support (Manuali, Certificati, FAQs...) Download
Prodotto
Numero Articolo (MFN) ZMA:200221660
Descrizione SCHULER_MB-630T_A/180177
Famiglia Prodotto Panoramica dati per l'ordinazione
Product Lifecycle (PLM) PM300:Active Product
Dettagli Prezzo
Codice sconto / Gruppo sconti Headquarter 2NR
Prezzo di listino Mostra Prezzi
Prezzo unitario / Nuovo prezzo unitario Mostra Prezzi
Metal Factor None
Informazioni sulla consegna
Disposizioni di controllo Esportazioni AL : N / ECCN : 3A991X
Tempo minimo di produzione 45 Giorno / Giorni
Peso netto 2436,000 Kg
Package size unit of measure Non disponibile
Unità Quantità 1 Pezzo
Quantità imballo 1
Informazioni aggiuntive sul prodotto
EAN Non disponibile
UPC Non disponibile
Codice doganale 85371098
LKZ_FDB/ CatalogID PD10
Gruppo prodotti 9643
Group Code R251
Paese d'origine Germania
Conforme alla direttiva RoHS. Prodotto conforme alla normativa RoHS
Product class C: Prodotti fabbricati su ordinazione. Non possono essere riutilizzati né possono essere restituiti.
Categoria d'obbligo per ritirare l'equipaggiamento elettrico ed elettronico dopo l'uso -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium zirconium oxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Bis (2-ethylhexyl)phthalate (DEHP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificazioni
 
Versione Classificazione
eClass 6 27-14-01-90
eClass 7.1 27-14-01-90
eClass 8 27-14-01-90
eClass 9 27-14-01-90
eClass 9.1 27-14-01-90
|