2021.09.27 3:54:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FE1041-6.U.1-2.W.
Product
Image similar
SIMOTICS M Built-in synchronous motor Individual component stator DC link 600V, water cooling, IP00 PN=4kW, NN=8500rpm MN=4.5Nm, Nmax=18000rpm KTY84 Temperature sensor
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:1FE1???-?????-7???
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FE1041-6.U.1-2.W.
Product Description SIMOTICS M Built-in synchronous motor Individual component stator DC link 600V, water cooling, IP00 PN=4kW, NN=8500rpm MN=4.5Nm, Nmax=18000rpm KTY84 Temperature sensor
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.10.01
Notes
Product Configuration is incomplete. Please check the configuration.
Sucessor:1FE1???-?????-7???
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : N
Standard lead time ex-works 80 Day/Days
Net Weight (kg) 2.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID SD91.14
Product Group 9634
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
ETIM 8 EC001857
UNSPSC 15 26-10-11-09
|
This product has to be configured before it can be ordered.