2021.09.23 9:19:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FE1051-4WN11-4NW0-Z V62
Product
Image similar
SIMOTICS M Built-in synchronous motor Customer-specific stator DC link 600V, 105K, IP00, 4-pole 7Nm, In=13.5A, 7 kW NN=9500rpm, Nmax=30000rpm VPM required Water-cooled; Overhead encapsulation with standard protection KTY; Standard cooling jacket; Bare cable ends L=1.5m Rigid joint; V62: special coolant
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FE1051-4WN11-4NW0-Z V62
Product Description SIMOTICS M Built-in synchronous motor Customer-specific stator DC link 600V, 105K, IP00, 4-pole 7Nm, In=13.5A, 7 kW NN=9500rpm, Nmax=30000rpm VPM required Water-cooled; Overhead encapsulation with standard protection KTY; Standard cooling jacket; Bare cable ends L=1.5m Rigid joint; V62: special coolant
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.10.01
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 9I999IR / ECCN : N
Standard lead time ex-works 80 Day/Days
Net Weight (kg) 3.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID SD91.14
Product Group 9634
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
UNSPSC 15 26-10-11-09
|
Loading Documents...