2021.04.11 6:46:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FW6060-8TB03-0FD3
Product
Image similar
SIMOTICS T stator, Component 3-phase synchronous motor; Integrated power cooler; tangential cable outlet; power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 184mm; Length 89mm; max. torque 64.5Nm; max. speed 660rpm; Max. current 9.8A eff; when using the direct motors in fork heads for Machine tools or robots, a license for the US patent US5584621 and the corresponding worldwide property rights may be required with PTC130 and Temperature sensor Pt1000
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FW6060-8TB03-0FD3
Product Description SIMOTICS T stator, Component 3-phase synchronous motor; Integrated power cooler; tangential cable outlet; power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 184mm; Length 89mm; max. torque 64.5Nm; max. speed 660rpm; Max. current 9.8A eff; when using the direct motors in fork heads for Machine tools or robots, a license for the US patent US5584621 and the corresponding worldwide property rights may be required with PTC130 and Temperature sensor Pt1000
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 45 Day/Days
Net Weight (kg) 1.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9701
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.12.19
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
ETIM 8 EC001857
|