2021.04.18 4:00:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FW6060-8WB03-0FD1
Product
Image similar
SIMOTICS T Stator, Component 3-phase synchronous motor; Integrated precision and power cooler; Axial cable outlet; Power cable 0.5 m with connector size 1; Signal cable 0.5 m with M17 connector; Diameter 184 mm; Length 89 mm; Max. torque 64.5 Nm; max. speed 660 rpm; Max. current 9.8 A eff; When using the direct motors in fork heads for machine tools or robots, a license for the US patent US5584621 and the corresponding worldwide property rights may be required
Notes
Sucessor:Product with Pt1000 1FW6???-?????-???3
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FW6060-8WB03-0FD1
Product Description SIMOTICS T Stator, Component 3-phase synchronous motor; Integrated precision and power cooler; Axial cable outlet; Power cable 0.5 m with connector size 1; Signal cable 0.5 m with M17 connector; Diameter 184 mm; Length 89 mm; Max. torque 64.5 Nm; max. speed 660 rpm; Max. current 9.8 A eff; When using the direct motors in fork heads for machine tools or robots, a license for the US patent US5584621 and the corresponding worldwide property rights may be required
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.10.01
Notes
Sucessor:Product with Pt1000 1FW6???-?????-???3
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 1.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9701
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.12.19
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
ETIM 8 EC001857
UNSPSC 15 26-10-11-09
|
You can also add options to the product.