SIMOTICS T Torque motor; Components 3-phase synchronous motor; External cooling jacket; Tangential cable outlet; Power cable 2 m with connector Sz. 1; Signal cable 2 m with M17 connector; Diam. 310 mm; Length 90 mm; Max. torque 439 Nm; Max. speed 130 rpm; Max. current 18 A eff;
Notes
Sucessor:Product with Pt1000 1FW6???-?????-???3
Article Number (Market Facing Number) |
1FW6130-0NB05-0KG2 |
Product Description |
SIMOTICS T Torque motor; Components 3-phase synchronous motor; External cooling jacket; Tangential cable outlet; Power cable 2 m with connector Sz. 1; Signal cable 2 m with M17 connector; Diam. 310 mm; Length 90 mm; Max. torque 439 Nm; Max. speed 130 rpm; Max. current 18 A eff;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 2018.10.01 |
Notes |
Sucessor:Product with Pt1000 1FW6???-?????-???3
|
Price Group |
1! |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
AL : 9I999IR / ECCN : N |
Standard lead time ex-works |
30 Day/Days |
Net Weight (kg) |
15.800 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FW6 |
Product Group |
9701 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 2018.12.19 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
26-10-11-09 |
|
|
|
|