2021.04.13 2:44:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PC6521-5EA2.-....
Product
Image similar
Low-Voltage Motor, NEMA Definite Purpose DP200 HPS Cast-Iron Housing NP Efficiency TEFC (IP55) 2 Pole * FS 5010S 450 HP (60 HZ) SHORT SHAFT Insulated Bearing on NDE
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PC6521-5EA2.-....
Product Description Low-Voltage Motor, NEMA Definite Purpose DP200 HPS Cast-Iron Housing NP Efficiency TEFC (IP55) 2 Pole * FS 5010S 450 HP (60 HZ) SHORT SHAFT Insulated Bearing on NDE
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works On request
Net Weight (kg) 1976.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8501538040
LKZ_FDB/ CatalogID D81.2-3/NEMA
Product Group 4R98
Group Code P113
Country of origin Mexico
RoHS Conformity Date Since: 2019.07.22
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-02-21-03
eClass 7.1 27-02-21-03
eClass 8 27-02-21-03
eClass 9 27-02-21-03
eClass 9.1 27-02-21-03
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
This product has to be configured before it can be ordered.