2021.04.11 11:14:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8131-2MZ23-2BA2-Z K23+K5B+V91+X02+Y84
Product
Image similar
SIMOTICS M Compact synchronous motor 500rpm, 5.95 kW, 114 Nm, 13.15 A water cooling Degree of protection IP65 encoder IC2048S/R Design IM B35 Shaft with feather key half-key balancing Bearing version: Standard with fixed bearing K23: Special finish worldwide K5B: Special winding V91: Shaft extension 48x 82mm 1FT6-compatible X02: RAL 9001 (cream white) Y84: Customer specifications on rating plate (max. 30 characters) Customer-specific version
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8131-2MZ23-2BA2-Z K23+K5B+V91+X02+Y84
Product Description SIMOTICS M Compact synchronous motor 500rpm, 5.95 kW, 114 Nm, 13.15 A water cooling Degree of protection IP65 encoder IC2048S/R Design IM B35 Shaft with feather key half-key balancing Bearing version: Standard with fixed bearing K23: Special finish worldwide K5B: Special winding V91: Shaft extension 48x 82mm 1FT6-compatible X02: RAL 9001 (cream white) Y84: Customer specifications on rating plate (max. 30 characters) Customer-specific version
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 60 Day/Days
Net Weight (kg) 102.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 5690
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.11.05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
  Not available
|
Loading Documents...