2021.04.15 5:57:13 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8135-1.G2.-...1
Product
Image similar
SIMOTICS M Compact induction motor 2000rpm, 29kW, 138Nm, 64A, 348V 2300rpm, 31kW, 129Nm, 61A, 397V 2650rpm, 32 kW, 115Nm, 58A, 448V water cooling Degree of protection IP65
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8135-1.G2.-...1
Product Description SIMOTICS M Compact induction motor 2000rpm, 29kW, 138Nm, 64A, 348V 2300rpm, 31kW, 129Nm, 61A, 397V 2650rpm, 32 kW, 115Nm, 58A, 448V water cooling Degree of protection IP65
Product family 1PH8 for SINAMICS S120 for machine tools
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
Standard lead time ex-works 55 Day/Days
Net Weight (kg) 141.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9695
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 2018.11.05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classifications
 
Version Classification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
UNSPSC 14 39-12-20-03
UNSPSC 15 26-10-11-14
|
This product has to be configured before it can be ordered.