2019.01.23 4:57:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
2LA0630-3MS17-3UK6
No picture available
Strech-flange coupling inside centered Type: RFKF, Size: 210; Borehole diameter minimum: 170 mm; Borehole diameter maximum: 210 mm; Torque by borehole minimum: 160000 Nm; Torque by borehole maximum: 200000 Nm; Coupling bushing diameter: 390 mm; Centering diameter: 300 mm; Deepness of centering: 12 mm; Flangediameter outside: 560 mm; Length of coupling part: 145 mm; Thickness of flange: 41 mm; Through hole diameter: 32 mm;
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2LA0630-3MS17-3UK6
Product Description Strech-flange coupling inside centered Type: RFKF, Size: 210; Borehole diameter minimum: 170 mm; Borehole diameter maximum: 210 mm; Torque by borehole minimum: 160000 Nm; Torque by borehole maximum: 200000 Nm; Coupling bushing diameter: 390 mm; Centering diameter: 300 mm; Deepness of centering: 12 mm; Flangediameter outside: 560 mm; Length of coupling part: 145 mm; Thickness of flange: 41 mm; Through hole diameter: 32 mm;
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) Not available
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84836080
LKZ_FDB/ CatalogID MD99
Product Group 6237
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
Classifications
  Not available
|