2018.12.15 7:06:02 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
2LA0641-3VX06-1XN4
No picture available
Strech-flange coupling utside centered Type: RFKM, Size: 90; Borehole diameter minimum: 70 mm; Borehole diameter maximum: 90 mm; Torque by borehole minimum: 16000 Nm; Torque by borehole maximum: 20000 Nm; Coupling bushing diameter: 200 mm; Centering diameter: 180 mm; Deepness of centering: 5 mm; Flangediameter outside: 96 mm; Length of coupling part: 320 mm; Thickness of flange: 25 mm; Through hole diameter: 18 mm;
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2LA0641-3VX06-1XN4
Product Description Strech-flange coupling utside centered Type: RFKM, Size: 90; Borehole diameter minimum: 70 mm; Borehole diameter maximum: 90 mm; Torque by borehole minimum: 16000 Nm; Torque by borehole maximum: 20000 Nm; Coupling bushing diameter: 200 mm; Centering diameter: 180 mm; Deepness of centering: 5 mm; Flangediameter outside: 96 mm; Length of coupling part: 320 mm; Thickness of flange: 25 mm; Through hole diameter: 18 mm;
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works On request
Net Weight (kg) Not available
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84836080
LKZ_FDB/ CatalogID MD99
Product Group 6237
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
Classifications
  Not available
|