2018.09.19 7:45:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
2LC0552-4BX00-0AA0
Product
Image similar
FLENDER COUPLINGS ARPEX K430 COD 520 (1) C FLANGE (2) D FLANGE
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2LC0552-4BX00-0AA0
Product Description FLENDER COUPLINGS ARPEX K430 COD 520 (1) C FLANGE (2) D FLANGE
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 2018.10.01
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 40 Day/Days
Net Weight (kg) 325 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84836080
LKZ_FDB/ CatalogID K430
Product Group 5930
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 23-03-10-90
eClass 6 23-03-10-90
eClass 7.1 23-03-10-90
eClass 8 23-03-10-90
eClass 9 23-03-10-90
eClass 9.1 23-03-10-90
|
You can also add options to the product.