2018.09.24 11:06:08 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
2LC0552-4GC..-0AA0
Product Configuration is incomplete. Please check the configuration.
Product
Image similar
FLENDER COUPLINGS ARPEX K430 NON 520 (1) N HUB (2) N HUB
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2LC0552-4GC..-0AA0
Product Description FLENDER COUPLINGS ARPEX K430 NON 520 (1) N HUB (2) N HUB
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 2018.10.01
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 128 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84836080
LKZ_FDB/ CatalogID K430
Product Group 5930
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 23-03-10-90
eClass 6 23-03-10-90
eClass 7.1 23-03-10-90
eClass 8 23-03-10-90
eClass 9 23-03-10-90
eClass 9.1 23-03-10-90
|
This product has to be configured before it can be ordered.