2020.09.19 7:22:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3KL5240-1AB01-Z A01
Product
Image similar
Switch disconnector with fuse in new design Iu=125 A, Ue = 690 V, 4-pole for LV HRC fuse Sz. 00 basic version without 8UC6 handle and shaft 4th pole selectable, without Fuse with tin-coated contacts
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KL5240-1AB01-Z A01
Product Description Switch disconnector with fuse in new design Iu=125 A, Ue = 690 V, 4-pole for LV HRC fuse Sz. 00 basic version without 8UC6 handle and shaft 4th pole selectable, without Fuse with tin-coated contacts
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.08.31
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 2.163 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 183.00 x 268.00 x 199.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209558373
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 5853
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 2006.07.07
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 4 EC000216
ETIM 5 EC000216
ETIM 6 EC000216
ETIM 7 EC000216
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-22-33
|