2020.09.22 7:05:49 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3KL5340-1AB01
Product
Image similar
Switch disconnector with fuse in new design Iu=160 A, Ue = 690 V, 4-pole for LV HRC fuse Sz. 00 basic version without 8UC6 handle and shaft 4th pole selectable, without fuse
Notes
Sucessor:3KF2416-0MF11, different dimensions, some deviating technical values.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KL5340-1AB01
Product Description Switch disconnector with fuse in new design Iu=160 A, Ue = 690 V, 4-pole for LV HRC fuse Sz. 00 basic version without 8UC6 handle and shaft 4th pole selectable, without fuse
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.08.31
Notes
Sucessor:3KF2416-0MF11, different dimensions, some deviating technical values.
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 2.334 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 183.00 x 268.00 x 199.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209449480
UPC 040892869965
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 5853
Group Code P360
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 4 EC000216
ETIM 5 EC000216
ETIM 6 EC000216
ETIM 7 EC000216
IDEA 4 5293
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-22-33
|