2020.12.05 3:59:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RA2115-0EA16-2BB4-Z X95
Product
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 0.28...0.4 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 2, Iq = 150 kA (also fulfills type of coordination 1) 1 NC (contactor) 1 NO+1 NC (circuit breaker, transverse) Reusable packaging contains 24 units
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA2115-0EA16-2BB4-Z X95
Product Description Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 0.28...0.4 A 24 V DC screw terminal for installation on standard mounting rail Type of coordination 2, Iq = 150 kA (also fulfills type of coordination 1) 1 NC (contactor) 1 NO+1 NC (circuit breaker, transverse) Reusable packaging contains 24 units
Product family SIRIUS 3RA2 load feeders
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor LCO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0.594 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 47.00 x 168.00 x 88.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 24
Additional Product Information
EAN 4011209921597
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5348
Group Code R711
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-37-09-05
eClass 7.1 27-37-09-05
eClass 8 27-37-09-05
eClass 9 27-37-09-05
eClass 9.1 27-37-09-05
ETIM 4 EC001037
ETIM 5 EC001037
ETIM 6 EC001037
ETIM 7 EC001037
IDEA 4 4741
UNSPSC 15 39-12-15-21
|