2020.09.20 9:29:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RK2200-0CQ24-0AA3
Product
Image similar
AS-i compact module K45 digital 4 DI, IP67, A/B slave 4 x input, max. 200 mA 4 x M12 standard socket Special assignment Studer Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 must be ordered separately
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK2200-0CQ24-0AA3
Product Description AS-i compact module K45 digital 4 DI, IP67, A/B slave 4 x input, max. 200 mA 4 x M12 standard socket Special assignment Studer Mounting plate 3RK1901-2EA00 or 3RK1901-2DA00 must be ordered separately
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 0.090 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 50.00 x 110.00 x 45.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621045481
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3720
Group Code R711
Country of origin Czech Republic
RoHS Conformity Date Since: 2009.05.28
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 5 EC001599
ETIM 6 EC001599
ETIM 7 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|