2020.10.01 6:03:45 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RK4324-3BR51-1BC0
Product
SIRIUS MCU motor starter Enclosure degree of protection IP54 plastic Communication AS-Interface electromechanically switching Short-circuit protection with circuit breaker Reversing starter Brake without Performance class 0.8 A Motor circuit breaker with bi-metal thermal without manual operation Connection power M screw connection Special variant new design A/B slave AS-i SPEC V2.1 Sensor-actuator 1x AS-i 3xDI/DO Supply sensor U-AUX
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK4324-3BR51-1BC0
Product Description SIRIUS MCU motor starter Enclosure degree of protection IP54 plastic Communication AS-Interface electromechanically switching Short-circuit protection with circuit breaker Reversing starter Brake without Performance class 0.8 A Motor circuit breaker with bi-metal thermal without manual operation Connection power M screw connection Special variant new design A/B slave AS-i SPEC V2.1 Sensor-actuator 1x AS-i 3xDI/DO Supply sensor U-AUX
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 2.516 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 246.00 x 326.00 x 222.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209909854
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3764
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-37-09-05
eClass 7.1 27-37-09-05
eClass 8 27-37-09-05
eClass 9 27-37-09-05
eClass 9.1 27-37-09-05
ETIM 4 EC001037
ETIM 5 EC001037
ETIM 6 EC001037
ETIM 7 EC001037
UNSPSC 15 39-12-15-21
|