2018.09.25 6:33:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3352-6AA60
Product
Image similar
Indicator light, 26x26 mm, square, plastic, white, lens, smooth, with holder, lampholder, with integrated LED 230 V AC, SCREW TERMINAL !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is >>3SU1001-6AA60-0AA0 + 3SU1500-0AA10-0AA0 + 3SU1900-0AX10-0AA0 + 3SU1401-1BF60-1AA0<<
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3352-6AA60
Product Description Indicator light, 26x26 mm, square, plastic, white, lens, smooth, with holder, lampholder, with integrated LED 230 V AC, SCREW TERMINAL !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is >>3SU1001-6AA60-0AA0 + 3SU1500-0AA10-0AA0 + 3SU1900-0AX10-0AA0 + 3SU1401-1BF60-1AA0<<
Product family Complete units
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.09.30
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor LB------
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.043 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 49.00 x 52.00 x 73.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209522374
UPC 754554872575
Commodity Code 85366190
LKZ_FDB/ CatalogID CC-IC10
Product Group 5832
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-37-12-23
eClass 6 27-37-12-23
eClass 7.1 27-37-12-23
eClass 8 27-37-12-23
eClass 9 27-37-12-23
eClass 9.1 27-37-12-23
ETIM 4 EC000272
ETIM 5 EC000272
ETIM 6 EC000272
IDEA 4 4766
UNSPSC 14 39-12-15-34
UNSPSC 15 39-12-15-34
|
You can also add options to the product.