2018.09.19 10:05:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-0AA61-0AA0
Product
Image similar
Pushbutton, 22mm, round, metal, white, symbol: jogging mode, pushbutton, flat, with holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is successor Preferred successor type is >>3SU1050-0AB60-0AB0 + 3SU1550-0AA10-0AA0<<
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-0AA61-0AA0
Product Description Pushbutton, 22mm, round, metal, white, symbol: jogging mode, pushbutton, flat, with holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is successor Preferred successor type is >>3SU1050-0AB60-0AB0 + 3SU1550-0AA10-0AA0<<
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.09.30
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.065 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 92.00 x 105.00 x 52.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209628687
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-37-12-10
eClass 6 27-37-12-10
eClass 7.1 27-37-12-10
eClass 8 27-37-12-10
eClass 9 27-37-12-10
eClass 9.1 27-37-12-10
ETIM 4 EC000221
ETIM 5 EC000221
ETIM 6 EC000221
IDEA 4 5246
UNSPSC 15 39-12-22-21
|
You can also add options to the product.