2018.06.20 11:30:52 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-1HA10-Z B01
Product
Image similar
Mushroom pushbutton, 22 mm, round, metal, black, positive latching, without holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1050-1HB10-0AA0>>
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-1HA10-Z B01
Product Description Mushroom pushbutton, 22 mm, round, metal, black, positive latching, without holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1050-1HB10-0AA0>>
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.09.30
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.12 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 46.00 x 106.00 x 50.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
Obligation Category for taking back electrical and electronic equipment after use No obligation to take back electrical and electronic equipment after use
Classifications
 
Version Classification
eClass 5.1 27-37-12-12
eClass 6 27-37-12-12
eClass 7.1 27-37-12-12
eClass 8 27-37-12-12
eClass 9 27-37-12-12
eClass 9.1 27-37-12-12
ETIM 4 EC001038
ETIM 5 EC001038
ETIM 6 EC001038
IDEA 4 5245
UNSPSC 15 39-12-22-21
|