2018.09.24 7:15:54 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-2DA11-Z B01+X90
Product
Image similar
Selector switch, 22 mm, round, metal, black, 3 switch positions I-O-II, actuating angle 2x50 degrees, with holder, Z=50-unit pack !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BL60-0AA0-ZX90>>
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-2DA11-Z B01+X90
Product Description Selector switch, 22 mm, round, metal, black, 3 switch positions I-O-II, actuating angle 2x50 degrees, with holder, Z=50-unit pack !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BL60-0AA0-ZX90>>
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.09.30
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.071 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 30.00 x 55.00 x 30.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-37-12-13
eClass 6 27-37-12-13
eClass 7.1 27-37-12-13
eClass 8 27-37-12-13
eClass 9 27-37-12-13
eClass 9.1 27-37-12-13
ETIM 4 EC000222
ETIM 5 EC000222
ETIM 6 EC000222
IDEA 4 5247
UNSPSC 15 39-12-22-21
|