2018.12.16 4:43:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-2DA11-Z X90
No picture available
Selector switch, 22 mm, round, metal, black, 3 switch positions I-O-II, actuating angle 2x50 degrees, with holder, Z=50-unit pack !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BL60-0AA0-ZX90 + 3SU1550-0AA10-0AA0>>
Notes
Sucessor:Successor is SIRIUS ACT 3SU1
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-2DA11-Z X90
Product Description Selector switch, 22 mm, round, metal, black, 3 switch positions I-O-II, actuating angle 2x50 degrees, with holder, Z=50-unit pack !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BL60-0AA0-ZX90 + 3SU1550-0AA10-0AA0>>
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2018.09.30
Notes
Sucessor:Successor is SIRIUS ACT 3SU1
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 0.0705 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 30.00 x 55.00 x 30.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4011209746541
UPC 887621294205
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
  Not available
|