2019.04.18 6:57:58 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-2LA11-0PA0-Z B01
No picture available
Selector switch, 22 mm, round, metal, black, 2 switch positions O-I, actuating angle 50 degrees, 11/13 hundred hours, solvent-resistant, without holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BC60-0AA0>>
Notes
Sucessor:!!! Phased-out product !!! Successor is SIRIUS ACT 3SU1
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-2LA11-0PA0-Z B01
Product Description Selector switch, 22 mm, round, metal, black, 2 switch positions O-I, actuating angle 50 degrees, 11/13 hundred hours, solvent-resistant, without holder !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1052-2BC60-0AA0>>
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 2018.09.30
Notes
Sucessor:!!! Phased-out product !!! Successor is SIRIUS ACT 3SU1
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 0.071 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 30.00 x 30.00 x 25.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
  Not available
|