2018.09.24 7:58:33 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SB3500-4AD11-Z X90
Product
Image similar
Ronis key-operated switch, 22 mm, round, metal, lock no. SB30, 2 switch positions O-I, actuating angle 50 degrees, 12/14 hundred hours, key removal O+I, with holder, Z=20-unit pack, possible special locks: SB31, 421, 455 !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1050-4BF11-0AA0-ZX90 + 3SU1550-0AA10-0AA0>>
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB3500-4AD11-Z X90
Product Description Ronis key-operated switch, 22 mm, round, metal, lock no. SB30, 2 switch positions O-I, actuating angle 50 degrees, 12/14 hundred hours, key removal O+I, with holder, Z=20-unit pack, possible special locks: SB31, 421, 455 !!! Phased-out product !!! SIRIUS ACT 3SU1 is the successor The preferred successor type is <<3SU1050-4BF11-0AA0-ZX90 + 3SU1550-0AA10-0AA0>>
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.09.30
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.108 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 149.00 x 197.00 x 102.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 20
Additional Product Information
EAN 4011209746923
UPC Not available
Commodity Code 83014090
LKZ_FDB/ CatalogID CC-IC10
Product Group 3754
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-37-12-13
eClass 6 27-37-12-13
eClass 7.1 27-37-12-13
eClass 8 27-37-12-13
eClass 9 27-37-12-13
eClass 9.1 27-37-12-13
ETIM 4 EC000222
ETIM 5 EC000222
ETIM 6 EC000222
IDEA 4 5247
UNSPSC 15 39-12-22-21
|