2021.04.19 8:28:54 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1802-0AZ20 K0Y
Product
Image similar
IO-Link enclosure for command devices 22 mm, round, Enclosure material plastic, 2 control points, Customer-specific selection with SIRIUS ACT configurator (CIN), without EMERGENCY STOP
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1802-0AZ20 K0Y
Product Description IO-Link enclosure for command devices 22 mm, round, Enclosure material plastic, 2 control points, Customer-specific selection with SIRIUS ACT configurator (CIN), without EMERGENCY STOP
Product family Pushbuttons and indicator lights in the enclosure for AS-Interface
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group BE
List Price Show prices
Customer Unit Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.431 Kg
Packaging Dimension 128.00 x 167.00 x 92.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766050268
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5453
Group Code R711
Country of origin Germany
RoHS Conformity Date Since: 2014.10.01
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-12-16
eClass 7.1 27-37-12-16
eClass 8 27-37-12-16
eClass 9 27-37-12-16
eClass 9.1 27-37-12-16
ETIM 5 EC000225
ETIM 6 EC000225
ETIM 7 EC000225
ETIM 8 EC000225
IDEA 4 4478
UNSPSC 15 39-12-13-26
|