circuit breaker 3VA5 UL frame 800 max short-circuit curr. rating 100kA @ 480V w/o contactor 3-pole, mot. starter protection TM120M, AM, In=600A without overload protection short circuit protection Ii=8...16 x In Al-lug, line and load side
Article Number (Market Facing Number) |
3VA5560-1MH36-0AA0 |
Product Description |
circuit breaker 3VA5 UL frame 800 max short-circuit curr. rating 100kA @ 480V w/o contactor 3-pole, mot. starter protection TM120M, AM, In=600A without overload protection short circuit protection Ii=8...16 x In Al-lug, line and load side
|
Product family |
3VA Molded Case Circuit Breakers up to 1000 A, UL / IEC |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|J |
List Price |
Show prices
|
Customer Unit Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
5 Day/Days |
Net Weight (kg) |
14.586 Kg |
Packaging Dimension |
250.00 x 360.00 x 180.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042949439646 |
UPC |
Not available |
Commodity Code |
85362090 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5385 |
Group Code |
P360 |
Country of origin |
Czech Republic |
RoHS Conformity Date |
Since: 2020.06.09 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
5 |
EC000228 |
ETIM |
6 |
EC000228 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
|
|
|
|