2020.09.23 8:07:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VA9267-0EK25
Product
front mounted rotary operator emergency-off with door interlock IEC IP30/40 accessory for: 3VA2 100/160/250
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA9267-0EK25
Product Description front mounted rotary operator emergency-off with door interlock IEC IP30/40 accessory for: 3VA2 100/160/250
Product family Accessories and Spare Parts 3VA9, for IEC Circuit Breakers up to 1250A
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
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 0.361 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 110.00 x 115.00 x 150.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042949005575
UPC 804766448263
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 5376
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 2012.06.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-92-90
eClass 7.1 27-37-92-90
eClass 8 27-37-92-90
eClass 9 27-37-92-90
eClass 9.1 27-37-92-90
ETIM 4 EC000230
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
UNSPSC 15 39-12-11-03
|