2020.09.25 7:58:16 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL9300-3AT10
Product
accessory for VL160X, VL160, VL250, assembly kit, leading auxiliary switch 2 CO, from off to on 1.5m connecting cable
Notes
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL9300-3AT10
Product Description accessory for VL160X, VL160, VL250, assembly kit, leading auxiliary switch 2 CO, from off to on 1.5m connecting cable
Product family Leading Auxiliary Switches
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.11.13
Notes
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 0.183 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 107.00 x 170.00 x 2540.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209475854
UPC 040892626049
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 3740
Group Code P360
Country of origin Turkey
RoHS Conformity Date Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 4 EC002498
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
IDEA 4 5228
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-22-21
|