2020.09.23 11:17:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL9300-3HE01
Product
Image similar
accessory for VL150X-VL250 UL (CG frame FG frame) front mounted rotary operator with shaft stub without knob add. drive 8UC63 ERFORD
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL9300-3HE01
Product Description accessory for VL150X-VL250 UL (CG frame FG frame) front mounted rotary operator with shaft stub without knob add. drive 8UC63 ERFORD
Product family Rotary Operating Mechanisms with Shaft Stub, without Handle
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2019.04.10
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.480 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 124.00 x 311.00 x 143.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209769021
UPC 040892653526
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 4 EC002498
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
IDEA 4 5228
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-22-21
|