2020.09.23 1:18:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL9300-3HG06
Product
Image similar
accessory for VL150XUL-VL250UL (CG frame FG frame) door-coupling rotary op. mech. f. inst. in doors, compl. EMERGENCY-OFF, red/yellow
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL9300-3HG06
Product Description accessory for VL150XUL-VL250UL (CG frame FG frame) door-coupling rotary op. mech. f. inst. in doors, compl. EMERGENCY-OFF, red/yellow
Product family Door-Coupling Rotary Operating Mechanisms, Complete
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2019.04.10
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor LAP-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.828 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 122.00 x 311.00 x 138.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209768932
UPC 040892184846
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 4 EC002498
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
IDEA 4 5228
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-22-21
|
You can also add options to the product.