2018.12.11 2:33:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SW3012
Product
Image similar
locking device with padlock for residual current operated circuit breaker D=55 5SM1 (1 set in poly bag)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SW3012
Product Description locking device with padlock for residual current operated circuit breaker D=55 5SM1 (1 set in poly bag)
Product family Accessories for 5SM1
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.043 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 150.00 x 100.00 x 5.00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869232348
UPC Not available
Commodity Code 83011000
LKZ_FDB/ CatalogID LV10.1
Product Group 5512
Country of origin Germany
RoHS Conformity Date not available
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-14-35-01
eClass 6 27-14-35-01
eClass 7.1 27-14-35-01
eClass 8 27-14-35-01
eClass 9 27-14-35-01
eClass 9.1 27-14-35-01
ETIM 4 EC001287
ETIM 5 EC001287
ETIM 6 EC001287
UNSPSC 14 39-12-16-26
|