2018.12.10 4:27:30 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SW3301
Product
Image similar
Auxiliary current switch can be attached for residual current operated circuit breaker 5SM3 for 16 to 80 A, 2 NC
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SW3301
Product Description Auxiliary current switch can be attached for residual current operated circuit breaker 5SM3 for 16 to 80 A, 2 NC
Product family Additional Components
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.052 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 92.00 x 18.00 x 82.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869186429
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5512
Country of origin Czech Republic
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-14-35-02
eClass 6 27-14-35-02
eClass 7.1 27-14-35-02
eClass 8 27-14-35-02
eClass 9 27-14-35-02
eClass 9.1 27-14-35-02
ETIM 4 EC001286
ETIM 5 EC001286
ETIM 6 EC001286
|