2018.12.17 5:13:48 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SW3313
Product
Touch protection for RCCB up to 80 A (1 set=12 units in poly bag)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SW3313
Product Description Touch protection for RCCB up to 80 A (1 set=12 units in poly bag)
Product family Additional Components
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 0.012 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 100.00 x 120.00 x 10.00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869403670
UPC Not available
Commodity Code 85472000
LKZ_FDB/ CatalogID LV10.1
Product Group 5512
Country of origin Germany
RoHS Conformity Date Since: 2006.06.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 4 EC002498
ETIM 5 EC002498
ETIM 6 EC002498
|