2018.12.16 11:53:40 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SY4220-7KK11
Product
Miniature circuit breaker 400 V 10kA, 2-pole, C, 20A for railway applications
Notes
For this product a successor is available 5SY4220-7
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SY4220-7KK11
Product Description Miniature circuit breaker 400 V 10kA, 2-pole, C, 20A for railway applications
Product family Basic Devices
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.12.19
Notes
For this product a successor is available 5SY4220-7
Successor information
Successor 5SY4220-7
Successor Description Not available
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.315 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 40.00 x 92.00 x 84.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869386676
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5507
Country of origin Germany
RoHS Conformity Date Since: 2009.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty of Information

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 5.1 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 4 EC000042
ETIM 5 EC000042
ETIM 6 EC000042
UNSPSC 14 39-12-16-26
|