2021.09.16 10:58:39 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TG8237
Product
Transparent cover for compensation of overall depth from 55 to 70 mm for some devices of the series 5TT3 and 5TT61, 1 MW (1 set=5 units)
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TG8237
Product Description Transparent cover for compensation of overall depth from 55 to 70 mm for some devices of the series 5TT3 and 5TT61, 1 MW (1 set=5 units)
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
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.028 Kg
Packaging Dimension 20.00 x 93.00 x 75.00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869310879
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 5521
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2012.09.13
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-92-28
eClass 7.1 27-14-92-28
eClass 8 27-14-92-28
eClass 9 27-14-40-66
eClass 9.1 27-14-40-92
ETIM 5 EC002554
ETIM 6 EC002554
ETIM 7 EC002649
ETIM 8 EC002649
UNSPSC 14 39-12-16-26
UNSPSC 15 39-12-16-01
|